IESNA:LM-63-2002
[TEST]P939719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8065
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1074.7 991 914.7 843.6 785.7 760.8 759.5 772.6 807.5 881.6
997.1 1132.3 1284.9 1452.3 1592.7 1719.5 1837.3 1967.6 2074 2188.2
2329.1 2421.9 2490.4 2578.4 2704.9 2961.2 3344.5 3827.1 4225.2 4172.4
3423 1835.5 598.6 254.2 99.4 32.7 0
1074.7 997.1 921.2 849.3 791.3 762.5 763 775.2 809.6 882.9
996.2 1125.7 1278.8 1448.4 1589.2 1717.8 1832.9 1956.3 2067.5 2182.1
2320.3 2427.2 2500.8 2563.6 2694.4 2935.1 3299.6 3782.7 4208.6 4162.4
3487.9 1938.4 688.4 264.6 111.2 39.7 0
1074.7 999.7 926.9 858 800.5 767.8 763.4 771.3 797.9 854.1
950.5 1079.9 1229.5 1389.5 1540.4 1675.9 1789.3 1893.1 2002.5 2127.2
2265.8 2415.4 2537.5 2632.1 2747.6 2943.4 3257.7 3731.2 4270.1 4486.3
3989.7 2590.2 1032.4 461.3 203.6 72.8 0
1074.7 998.4 932.1 867.6 811.4 778.7 769.1 774.8 793.1 834.5
912.5 1023.3 1155.4 1299.7 1447.9 1603.1 1750.9 1875.2 1992 2119.8
2275 2430.2 2571.5 2698.3 2845.7 3030.1 3317.9 3787.9 4503.3 5207.5
5194.8 3835.4 1952.8 922.1 426.4 146.1 0
1074.7 1005 944.8 889 838 801.8 788.3 790.9 804.8 835.4
890.7 975.7 1089.5 1211.6 1340.2 1492 1668.5 1853 2016 2184.7
2347.8 2529.6 2721.5 2903.7 3107.7 3365 3727.3 4260.9 5113.3 6187.6
6573.4 5131.6 3334.5 1711.3 741.2 230.6 0
1074.7 1004.1 948.7 892.9 842.8 804.8 789.6 793.1 806.6 836.2
885.9 968.8 1078.2 1198.5 1324.1 1472.3 1650.7 1838.1 2009.9 2186.5
2354.3 2535.7 2727.6 2919.8 3133.5 3399 3760.9 4287.5 5114.2 6164.5
6570.4 5208.8 3320.1 1684.7 725.1 222.4 0
1074.7 1013.2 963.1 916.9 873.3 838.4 820.5 817.5 830.6 857.2
899.9 965.7 1049.4 1150.1 1274.8 1417 1601.8 1808.9 2035.2 2275.9
2517.8 2755.9 2980.4 3198.9 3429.9 3690.7 3985 4348.1 4813.8 5254.6
4984.7 3504.5 1502 478.3 172.7 42.3 0
1074.7 1024.6 984.9 950.9 918.6 890.3 872 863.3 868.9 892
929.5 978.4 1042.9 1132.7 1255.2 1410.4 1596.2 1809.8 2041.7 2278
2503 2718 2922.4 3119.5 3297 3451.7 3573.4 3641.8 3585.1 3156.1
2006.4 701.9 275.5 158.3 78.5 27 0
1074.7 1040.3 1013.7 991 971 951.3 939.1 935.2 939.1 954.4
980.1 1016.7 1071.2 1154.9 1266.6 1408.2 1579.6 1773.2 1970.7 2163.4
2340.8 2516.5 2662.2 2791.2 2885.8 2932.9 2915.5 2778.1 2401.9 1618
669.2 287.3 196.6 138.2 88.5 38.4 0
1074.7 1055.5 1042.9 1033.7 1025 1018.5 1017.2 1022.8 1034.6 1056
1084.3 1121.8 1172.8 1250 1349 1479.3 1639.8 1820.7 2010.4 2207.4
2407.5 2605 2788.2 2946 3071.1 3119.9 3025.3 2660.8 1886.5 851.1
352.7 225.8 160 109.4 71.5 32.7 0
1074.7 1077.8 1079.5 1084.3 1089.5 1097.4 1109.2 1129.2 1156.7 1191.6
1236.5 1291.4 1367.7 1474.1 1613.2 1781.9 1972.9 2175.2 2385.3 2595.9
2804.7 3009.6 3202.3 3334.5 3360.2 3222.4 2856.6 2210 1278.8 479.2
247.6 171.3 118.6 73.2 43.6 15.7 0
1074.7 1083.9 1091.7 1104.8 1116.1 1129.7 1148 1170.2 1201.2 1238.6
1283.6 1342 1419.1 1520.7 1643.7 1787.1 1944.5 2109.3 2280.2 2447.6
2607.7 2766.4 2901.1 2977.8 2944.7 2762 2394 1825.9 1040.7 394.6
210.6 143.4 99.4 59.7 32.7 9.2 0
1074.7 1090.8 1107 1124.4 1143.6 1160.2 1182.8 1208.6 1235.6 1271.8
1311.9 1357.2 1416.1 1489.8 1575.7 1672 1777.1 1885.2 1996 2100.6
2198.7 2278 2319 2285.9 2151.6 1895.7 1542.1 1117 634.4 291.2
177.4 125.6 88.9 58 34.4 11.8 0
1074.7 1099.1 1127.5 1156.7 1182 1201.6 1223 1239.5 1252.2 1264.4
1273.1 1279.6 1285.7 1288.8 1284 1262.6 1223.4 1175.9 1129.2 1060.8
948.7 805.3 667.1 552 457.8 383.2 325.2 279.9 241.5 208.8
175.7 146.9 119.5 89.4 57.1 20.9 0
1074.7 1111.3 1147.5 1182.8 1206.8 1222.5 1230.8 1233.9 1227.3 1216
1199.4 1175 1135.3 1083.9 1019.3 947.8 878.1 811.4 745.5 679.3
612.1 551.1 498.8 447.3 402.4 363.2 330.5 302.1 274.7 247.2
214.9 184 148.2 110.7 65 25.7 0
1074.7 1121.8 1167.1 1199.4 1219.5 1226 1222.1 1215.1 1199 1175.9
1137.9 1078.6 1010.6 945.7 895.5 854.1 807.9 754.7 700.2 649.2
607.8 585.5 553.3 508.8 466.5 428.1 389.3 351.4 317.8 285.6
248.5 208 160.9 113.8 66.3 31.8 0
1074.7 1130.5 1178.9 1209 1219.9 1216.4 1209.9 1195 1168.5 1127
1072.1 1013.7 960.9 914.7 870.7 827.5 781.7 733.3 691 659.2
649.6 647 624.8 588.2 548.5 507.9 459.1 411.1 366.7 329.2
292.5 252 211.9 163.5 114.2 59.3 0
1074.7 1139.7 1189.4 1216 1218.2 1209 1197.2 1174.6 1133.6 1083.4
1038.5 1001.5 961.8 915.6 864.1 813.6 760.8 711.1 665.3 639.2
630.4 619.1 605.6 582.5 542.4 502.3 467.4 435.1 410.3 382.8
348.4 311.7 272.1 225.4 176.6 105.1 0
1074.7 1145.3 1194.6 1214.2 1212.1 1198.5 1180.2 1148.8 1102.2 1060.3
1031.1 1002.8 967.5 921.7 865.9 801.8 738.6 678.8 626.5 603.4
579 562.4 542.8 501 459.5 427.7 401.1 381.9 366.7 342.7
319.1 283.4 243.3 204 157.8 93.7 0
1074.7 1147.5 1199.4 1216 1209 1194.6 1171.5 1131 1085.6 1052
1027.2 1001.5 968.3 926 867.2 794.8 715 643.5 588.2 560.7
530.2 502.7 463.9 417.7 382.4 355.3 334 316.1 296.9 274.7
258.1 223.7 182.2 149.1 114.7 57.6 0
1074.7 1154.1 1202.9 1216.8 1209.4 1192.9 1164.5 1123.5 1078.2 1046.8
1023.3 994.9 964 918.6 860.2 788.3 706.3 625.6 565.5 524.9
484.4 454.7 412.9 378.4 345.3 319.6 299.1 283 269.4 254.2
268.6 222.8 170 129.9 96.4 40.1 0
1074.7 1153.6 1203.8 1218.2 1210.3 1192 1166.7 1124 1077.3 1047.7
1023.3 996.2 966.2 922.1 865 792.6 710.2 627.8 563.7 521
480.5 449.5 408.5 373.2 340.1 313.9 293.4 277.7 266 250.7
277.3 205.4 162.6 130.8 97.2 40.1 0
